Dec 03, 2025
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
Dec 03, 2025
1EDC60H12AH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc3.1 V to 17 V
-
Iq1 max1 mA
-
Iq2 max2 mA
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)10 A
-
Output Current (Sink)9.4 A
-
PDout400 mW
-
QualificationIndustrial
-
RDSON_H(max)1.4 Ω
-
RDSON_H(typ)0.75 Ω
-
RDSON_L (max)1.7 Ω
-
RDSON_L(typ)0.75 Ω
-
RthJA165 K/W
-
Turn Off Propagation Delay125 ns
-
Turn On Propagation Delay120 ns
-
VBS UVLO (Off)11.1 V
-
VBS UVLO (On)12 V
-
VCC UVLO (Off)2.75 V
-
VCC UVLO (On)2.85 V
-
Voltage Class1200 V
|
OPN
|
1EDC60H12AHXUMA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Recognized under UL1577
- With VISO= 3000 V for 1 s
- 1200V coreless Transformer
- 6 A rail-to-rail outputs
- 300 mil wide-body package
- 8 mm creepage distance
- Separate source/sink outputs